Skip to main content
Logo print

Bloc cu descarcator de supratensiune tip T2 - 40 kA/pol - 1P+N dreapta

SURGE PROTECTIVE DEVICE Legrand

Bloc cu descarcator de supratensiune tip T2 - 40 kA/pol - 1P+N dreapta

REF. 412266 EAN. 3414970517821
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

System configuration IT No
System configuration TN Yes
System configuration TN-C Yes
System configuration TN-C-S Yes
System configuration TN-S No
System configuration TT Yes
System configuration other No
Number of conductors (without earthing) 2
Nominal discharge surge current In (8/20) 20 kA
Nominal voltage AC 230 V
Max. continuous voltage AC 320 V
Voltage protection level 2 kV
Voltage protection level L-N 2 kV
Voltage protection level N-PE 1.4 kV
Integrated backup fuse No
Mounting method DIN rail (top hat rail) 35 mm
Construction size 4 modular spacing
Max. conductor cross section solid (solid, stranded) 35 mm²
Max. conductor cross section flexible (fine-strand) 25 mm²
With remote signalling contact Yes
Signalling at the device Optical
Category type 2 Yes
Degree of protection (IP) IP20

Documentație

3 documente
Fișă tehnică
F02061EN-02.pdf pdf (0.43 Mo)
Manual de instrucțiuni
LE07562AA-6.pdf pdf (0.53 Mo)
2 documente
Acord
OC / CB-AT 4314 (0.29 Mo)
Profilul de mediu
LGRP-2015-101-V1-EN.pdf pdf (0.62 Mo)