Skip to main content
Logo print

Bloc diferențial DX3 4P 63A A 100mA

Legrand

Bloc diferențial DX3 4P 63A A 100mA

REF. 410509 EAN. 3414970433930
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Nominal voltage 250-440 V
Nominal current 63 A
Rated fault current adjustable No
Rated fault current 0.1-0.1 A
Max. delay time 0 ms
Delay adjustable No
Number of poles 4
Leakage current type A
Frequency 50 Hz
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Connectable conductor cross section solid-core 1.5-35 mm²
Connectable conductor cross section multi-wired 1.5-25 mm²
Anti-nuisance tripping version No
With interlocking device Yes
Degree of protection (IP) IP20
Pollution degree 2
Ambient temperature during operating -25-70 °C
Width 124.6 mm
Height 96 mm
Depth 78 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Voltage type AC
Terminal marking indication Yes
Colour Green/yellow
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Cable
Mounting method DIN rail
Connected object No
Application store for download Not applicable

Documentație

2 documente
Manual de instrucțiuni
G8191D.pdf pdf (1.06 Mo)
Fișă tehnică
F01305EN-05.pdf pdf (0.39 Mo)
1 document
Autocad 3D
410500.dwg dwg (0.29 Mo)