![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Bloc multipriza echipabil încastrat birou - 8 module - aluminiu
Legrand
Bloc multipriza echipabil încastrat birou - 8 module - aluminiu
REF. 053561
EAN.
3414970308658
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Built-in |
---|---|
Folding | No |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | Other |
Length | 285 mm |
Width | 87.5 mm |
Height | 51 mm |
Built-in depth | 45 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
---|---|
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Number of empty module positions | 8 |
Over voltage protection | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Storage temperature | -25-60 °C |
Voltage type | Not applicable |
Terminal marking indication | No |
RAL-number | 9003 |
Halogen free | Yes |
Prewired | No |
Label space/information surface | No |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE