![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/65/LG-653563-WEB-R.jpg)
Bloc multipriza pe birou 2x2P+T + 2x2P+T cu protecţie împotriva manevrelor greşite + 2xRJ45 Cat. 6 UTP
Desktop Unit LG
Legrand
Bloc multipriza pe birou 2x2P+T + 2x2P+T cu protecţie împotriva manevrelor greşite + 2xRJ45 Cat. 6 UTP
REF. 653563
EAN.
3414970716750
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Other |
---|---|
Folding | No |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | White |
Length | 322 mm |
Width | 90 mm |
Height | 80 mm |
Built-in depth | 0 mm |
Diameter | 0 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of socket outlets French standard type E | 4 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
---|---|
Number of CAT 6 connections | 2 |
Number of CAT 6A connections | 0 |
Number of empty module positions | 0 |
Number of miniature circuit breakers (MCB) | 0 |
Over voltage protection | No |
With built-in USB power supply | No |
Nominal voltage | 250 V |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK07 |
Antimicrobial treatment | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Supply current | 16-16 A |
Terminal marking indication | Yes |
RAL-number | 9003 |
Halogen free | No |
Prewired | Yes |
Connection type | Screwed terminal |
Terminals capacity | 0.75-4 mm² |
Label space/information surface | Yes |
Documentație
3 documente
Manual de instrucțiuni
Manual de instrucțiuni
Fișă tehnică
1 document
Autocad 3D
SELECTEAZĂ O ACȚIUNE