![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-053474-WEB-R.jpg)
BLOC SOCLU 6X2P+T S/CABLU MARO REF.13026007
Legrand
BLOC SOCLU 6X2P+T S/CABLU MARO REF.13026007
REF. 053474
EAN.
3245060534745
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Housing shape | Rectangular |
---|---|
Number of socket outlets CEE 7/16 (EURO) | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 6 |
Number of socket outlets with earth pin | 6 |
Number of cold device socket outlets | 0 |
Number of socket outlets French standard type E | 0 |
With on/off switch | No |
Residual current circuit breaker (RCCB) | No |
Mains filter | No |
Number of other socket outlets | 0 |
Over voltage protection | No |
Nominal current | 16 A |
With cover | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
---|---|
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Brown |
RAL-number (similar) | 1012 |
Transparent | No |
Degree of protection (IP) | IP20 |
Rotated central insert | No |
Angle rotated central insert | Other |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Connected object | No |