![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/034383-LEGRAND-1000.jpg)
Bornă izolator din porțelan neacoperit - capacitate 40 mm²
Legrand
Bornă izolator din porțelan neacoperit - capacitate 40 mm²
REF. 034383
EAN.
3245060343835
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Explosion-tested version 'Ex e' | No |
---|---|
Connectable conductor cross section fine-strand without cable end sleeve | 40-40 mm² |
Connectable conductor cross section solid-core | 40-40 mm² |
Connectable conductor cross section multi-wired | 40-40 mm² |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of poles | 1 |
Mounting method | Other |
---|---|
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to with UL94 | Other |
Closing plate required | No |
Colour | Other |
Transparent | No |