Skip to main content
Logo print

Bouton poussoir Salsa - porte-étiquette - IP 30 - IK 06

Bells, bell pushes Legrand

Bouton poussoir Salsa - porte-étiquette - IP 30 - IK 06

REF. 041645 EAN. 3245060416454
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Shape Rectangular
With name plate No
With lighting No
Material Plastic
Mounting method Surface mounted
Colour Other
Wireless No
Length 70 mm
Width 24 mm
Height 35 mm
Degree of impact strength (IK) IK06
Degree of protection (IP) IP30
Voltage type AC
Nominal voltage 230-230 V
Halogen free Yes
Connection type Screwed terminal
Terminals capacity 1.5-1.5 mm²
Label space/information surface Yes
Horizontal fixing center distance 42-42 mm
Contains Batteries and/or Accumulator No
Connected object No