Bus SCS actuator 8x16A - 10 module DIN
MyHOME
Bticino
Bus SCS actuator 8x16A - 10 module DIN
REF. BMSW1005
EAN.
8005543485484
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | Other |
Width in number of modular spacings | 10 |
Local operation/hand operation | Yes |
---|---|
With LED indication | Yes |
Number of digital inputs | 1 |
Max. switching power | 3500 W |
Max. number of switching contacts | 8 |
Rated operating voltage | 100-240 V |
With bus connection | No |
Degree of protection (IP) | IP20 |