Skip to main content
Logo print

Buton dublu + oprire pentru VMC Axolute - Alb - 1 modul

Bticino

Buton dublu + oprire pentru VMC Axolute - Alb - 1 modul

REF. HD4027VMC EAN. 8005543490907
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Assembly arrangement Basic element
Method of operation Turn button
Wiring system Other
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP20
Rated current 3 A
Nominal voltage 250 V
Type of fastening Mounting with claw
Width 45.1 mm
Height 45 mm
Depth 50.5 mm
Built-in depth 50.5 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Connection type Screwed terminal
Terminals capacity 2.5-2.5 mm²

Documentație

1 document
Fișă tehnică
F01735EN-00.pdf pdf (0.69 Mo)