![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/046406-LEGRAND-1000.jpg)
Cabinet 19" - 2185 x 604 x 521 mm - 45 U
Legrand
Cabinet 19" - 2185 x 604 x 521 mm - 45 U
REF. 046406
EAN.
3245060464066
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting level | None |
---|---|
Type of profile rail | Crank |
Number of doors | 0 |
Type of ventilation | None |
Width | 604 mm |
Height | 2185 mm |
Depth | 521 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 45 |
Max. load capacity | 675 kg |
With roof plate | No |
With earthing | Yes |
With front door | No |
Material front door | Other |
Front door locking system | None |
---|---|
With rear door | No |
With glazed door | No |
With sidewall | No |
With base | No |
With vertical cable management | No |
Material | Aluminium |
Surface finishing | Powder coating |
Colour | Black |
Model | With permanent frame |
RAL-number | 9005 |
Demountable | Yes |
Degree of protection (IP) | IP00 |
Degree of protection (NEMA) | Other |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE