Skip to main content
Logo print

Cabinet fix 400 mm LCS³ 19" - 350 x 600 x 400 mm - 6 U

Legrand

Cabinet fix 400 mm LCS³ 19" - 350 x 600 x 400 mm - 6 U

REF. 046200 EAN. 3245060462000
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Mounting level Front side
Model With permanent frame
Type of profile rail L-shaped
Number of doors 1
Type of ventilation Passive
Width 600 mm
Height 350 mm
Depth 400 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 6
Max. load capacity 18 kg
With roof plate Yes
With earthing Yes
With front door Yes
With sidewall Yes
Demountable Yes
Material Steel
Surface finishing Powder coating
Colour Black
RAL-number 7016
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Degree of impact strength (IK) IK08
Fitted with door or cover Yes

Documentație

1 document
Manual de instrucțiuni
LE02644AB.pdf pdf (1.05 Mo)