![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/046206-LEGRAND-1000.jpg)
Cabinet fix 580 mm LCS³ 19" - 500 x 600 x 580 mm - 9 U
Legrand
Cabinet fix 580 mm LCS³ 19" - 500 x 600 x 580 mm - 9 U
REF. 046206
EAN.
3245060462062
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting level | Front side |
---|---|
Model | With permanent frame |
Type of profile rail | L-shaped |
Number of doors | 1 |
Type of ventilation | Passive |
Width | 600 mm |
Height | 500 mm |
Depth | 580 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 9 |
Max. load capacity | 27 kg |
With roof plate | Yes |
With earthing | Yes |
---|---|
With front door | Yes |
With sidewall | Yes |
Demountable | Yes |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
RAL-number | 7016 |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK08 |
Fitted with door or cover | Yes |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE