![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/032781-LEGRAND-1000.jpg)
Câble VGA - longueur 20 m
Mosaic
Legrand
Câble VGA - longueur 20 m
REF. 032781
EAN.
3245060327811
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Paired co-axial cable | No |
---|---|
2 core co-axial cable (twinax) | No |
Armouring/reinforcement | None |
Material outer sheath | Polyvinyl chloride (PVC) |
Specification material outer sheath | Polyethylene (PE) |
Colour outer sheath | Black |
Low smoke according to EN IEC 61034-2 | No |
Halogen free according to EN IEC 60754-1 | No |
Halogen free according to EN IEC 60754-2 | No |
Reaction-to-fire according to EN 13501-6: Class | Dca |
Reaction-to-fire according to EN 13501-6: Smoke production | s2 |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | d2 |
---|---|
Reaction-to-fire according to EN 13501-6: Acidity | a1 |
UV resistant | No |
Outer diameter approx. | 8.5 mm |
Min. permitted bending radius, moving application with forced guidance | 68 mm |
Min. permitted bending radius, stationary application/permanent installation | 34 mm |
Suitable for underground installation | No |
Approved type of underground installation | Other |
Permitted cable outer temperature during assembling/handling | 0-50 °C |
Permitted cable outer temperature after assembling without vibration | -20-60 °C |