![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4669-BTICINO-1000.jpg)
Cablu BUS pentru automatizare/controlul temperaturii - lungime 100 m
My Home Up
Bticino
Cablu BUS pentru automatizare/controlul temperaturii - lungime 100 m
REF. L4669
EAN.
8012199212777
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Conductor material | Copper |
---|---|
Nominal cross section conductor | 0.35 mm² |
Diameter conductor | 1.95 mm |
Conductor category | Class 2 = stranded |
Number of cores | 12 |
Material core insulation | Polyvinyl chloride (PVC) |
Core identification | Colour |
With protective conductor | No |
Max. conductor temperature | 70 °C |
Screen | No |
Drain wire | No |
Protective barrier | None |
Armouring/reinforcement | None |
Radial water blocking cable | No |
---|---|
With rodent protection | No |
Material outer sheath | Polyvinyl chloride (PVC) |
Colour outer sheath | Grey |
Cable geometry | Round |
Low smoke according to EN IEC 61034-2 | No |
Reaction-to-fire according to EN 13501-6: Class | Eca |
Outer diameter approx. | 5.6 mm |
Permitted cable outer temperature during assembling/handling | -15-70 °C |
Permitted cable outer temperature after assembling without vibration | -15-70 °C |
Nominal voltage U0 | 300 V |
Nominal voltage U | 500 V |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE