Capac flexibil 65 gri 2M
DLP Universal Trunking LG
Legrand
Capac flexibil 65 gri 2M
REF. 610521
EAN.
3245066105215
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Width | 65 mm |
---|---|
Length | 2000 mm |
Model | Smooth |
Mounting method cover | Inner lying |
Mounting of cover | Snap on |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | Grey |
RAL-number | 7035 |
With protective foil | Yes |
Operating / setting temperature | -5-60 °C |
Height | 14.7 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP40 |
Storage temperature | -25-60 °C |