![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067816-LEGRAND-1000.jpg)
Capac ornamental Céliane - priză audio/video HDMI - grafit
Legrand
Capac ornamental Céliane - priză audio/video HDMI - grafit
REF. 067816
EAN.
3414970487377
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Central cover plate |
---|---|
Utilization | HDMI |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
---|---|
Surface finishing | Matt |
Colour | Anthracite |
Transparent | No |
Type of fastening | Other |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Device width | 53 mm |
Device height | 53 mm |
Device depth | 7 mm |