Skip to main content
Logo print

Capac ornamental Céliane - receptor IR/detector IR fix MyHOME BUS - titan

Legrand

Capac ornamental Céliane - receptor IR/detector IR fix MyHOME BUS - titan

REF. 068566 EAN. 3245060685669
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model Other
Imprint/indication None
Utilization Switch/push button
Suitable for touch sensor connector for bus system Yes
Type of fastening Clamp mounting
Monitoring window/light outlet No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Other
Surface finishing Glossy
Antimicrobial treatment No
Colour Titanium
RAL-number (similar) 7006
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP21