![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-721474-WEB-R.jpg)
Capac priza TV-R-SAT 30mm, ng
Suno
Legrand
Capac priza TV-R-SAT 30mm, ng
REF. 721474
EAN.
3414972040990
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
---|---|
Transparent | No |
Type of fastening | Mounting with screw |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 72.9 mm |
Device height | 72.9 mm |
Device depth | 42.2 mm |
Min. depth of built-in installation box | 32.22 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -40-70 °C |