Skip to main content
Logo print

Capac tasta Axolute MyHOME BUS - simbol iluminare tip basculant - 2 module - aluminiu

Bticino

Capac tasta Axolute MyHOME BUS - simbol iluminare tip basculant - 2 module - aluminiu

REF. HC4911/2BA EAN. 8012199744193
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model One-part rocker
Imprint/indication Symbol "light"
Scannable symbol/barrier free Yes
Utilization Switch/push button
Suitable for touch sensor connector for bus system No
Type of fastening Clamp mounting
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Antimicrobial treatment No
Colour Aluminium
RAL-number (similar) 9006
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP21
Width 45 mm
Height 45 mm
Depth 5.3 mm
Storage temperature -10-70 °C