![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HS/HS4911_2AG-BTICINO-1000.jpg)
Capac tasta Axolute MyHOME BUS - simbol PORNIT/OPRIT - 2 module - antracit
Bticino
Capac tasta Axolute MyHOME BUS - simbol PORNIT/OPRIT - 2 module - antracit
REF. HS4911/2AG
EAN.
8012199744148
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | One-part rocker |
---|---|
Imprint/indication | Other |
Scannable symbol/barrier free | Yes |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
---|---|
Antimicrobial treatment | No |
Colour | Anthracite |
RAL-number (similar) | 9004 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Width | 45 mm |
Height | 45 mm |
Depth | 5.3 mm |
Storage temperature | -10-70 °C |