![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/041366-LEGRAND-1000.jpg)
Clopot de bronz lustruit - alimentare: 8 V~ - 50/60 Hz
Legrand
Clopot de bronz lustruit - alimentare: 8 V~ - 50/60 Hz
REF. 041366
EAN.
3245060413668
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Housing colour | Other |
---|---|
Housing material | Metal |
Loudness | 94 dB |
Nominal voltage | 8-8 V |
Degree of protection (IP) | IP20 |
Type of current | AC |
Electricity consumption | 450-450 A |
Built-in battery | No |
Mounting method | Surface mounted |
Number of modules (module system) | 1 |
Wireless | No |
Width | 115 mm |
Height | 120 mm |
Degree of impact strength (IK) | IK02 |
Frequency | 50-60 Hz |
---|---|
Standby consumption | 0 mA |
Terminal marking indication | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
With complemantary luminous signal | No |
Contains Batteries and/or Accumulator | No |
Number of ringtones | 1 |
Connected object | No |