Skip to main content
Logo print

Cofret cu montaj aparent Nedbox - 1x12+1 modul - capac frontal - fixat cu suruburi

NEDBOX Legrand

Cofret cu montaj aparent Nedbox - 1x12+1 modul - capac frontal - fixat cu suruburi

REF. 601241 EAN. 3245066012414
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Mounting method Surface mounted
Number of rows 1
Width in number of modular spacings 12
Type of covering Optional
Cover model With notch
Type of door Single
Transparent cover/door No
Signal passing door Yes
With lock Yes
Type of closure Cylinder
Housing material Plastic
Built-in depth 92 mm
Built-in height 236 mm
Built-in width 313 mm
Inner depth 73 mm
Earthing terminal block No
Neutral terminal block No
DIN-rail Yes
With mounting plate No
Extension possible No
EMC-version No
Colour White
RAL-number 9003
Degree of protection (IP) IP30
Height 240 mm
Width 317 mm
Depth 96 mm
Enclosure capacity (Nb of modules) 12
Degree of impact strength (IK) IK05
Operating / setting temperature -5-60 °C
Storage temperature -5-60 °C
Halogen free Yes
Fitted with rainproof plate protection No

Documentație

2 documente
Manual de instrucțiuni
0064EA8-02.pdf pdf (0.89 Mo)
Fișă tehnică
F00135EN-02.pdf pdf (0.68 Mo)
2 documente
Acord
LOVAG-IT 16.041 (1.34 Mo)
Profilul de mediu