Cofret cu montaj aparent Nedbox - 3x12+3 module - capac frontal - fixat prin clipsare
NEDBOX
Legrand
Cofret cu montaj aparent Nedbox - 3x12+3 module - capac frontal - fixat prin clipsare
REF. 601243
EAN.
3245066012438
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Surface mounted |
---|---|
Number of rows | 3 |
Width in number of modular spacings | 12 |
Type of covering | Optional |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 104 mm |
Built-in height | 501 mm |
Built-in width | 314 mm |
Inner depth | 74 mm |
Earthing terminal block | No |
Neutral terminal block | No |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP30 |
Height | 505 mm |
Width | 318 mm |
Depth | 108 mm |
Enclosure capacity (Nb of modules) | 36 |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -5-60 °C |
Halogen free | Yes |
Fitted with rainproof plate protection | No |
Documentație
2 documente
Manual de instrucțiuni
Fișă tehnică
SELECTEAZĂ O ACȚIUNE