![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/601110-LEGRAND.jpg)
Cofrete cu montaj ingropat Practibox - IP 40 - IK 07 - 1x6 module
PRACTIBOX
Legrand
Cofrete cu montaj ingropat Practibox - IP 40 - IK 07 - 1x6 module
REF. 601110
EAN.
3245066011103
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Flush-mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 6 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | No |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 72 mm |
Built-in height | 182 mm |
Built-in width | 226 mm |
Inner depth | 72 mm |
Earthing terminal block | No |
Neutral terminal block | No |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 186 mm |
Width | 230 mm |
Depth | 99 mm |
Enclosure capacity (Nb of modules) | 6 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -5-60 °C |
Halogen free | No |
Fitted with rainproof plate protection | No |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE