Skip to main content
Logo print

Comandă capabilă să gestioneze până la 3 funcții între lumini, storuri și scenarii LIVING NOW

LIVING NOW - MyHOME_Up Bticino

Comandă capabilă să gestioneze până la 3 funcții între lumini, storuri și scenarii LIVING NOW

REF. K4652M3 EAN. 8005543615164
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Mounting method Flush-mounted
With anti-theft/dismantling protection No
With bus connection Yes
Number of actuation points 3
Number of buttons 3
With LED indication Yes
With label area No
With display No
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 9011
Transparent No
With room temperature controller No
With IR sensor No
Degree of protection (IP) Other
Min. depth of built-in installation box 55 mm
Width 68 mm
Height 45 mm
Depth 18 mm
Built-in depth 2 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature 5-45 °C
Storage temperature -10-70 °C
Frequency 0-0 Hz
Standby consumption 5 mA
Terminal marking indication Yes
Halogen free No
Antimicrobial treatment No
Terminals capacity 1-1 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Addressable Yes
Connected object No
Operating method SCS
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Product use function Control & command systems

Documentație

1 document
Manual de instrucțiuni
LE10514AA.pdf pdf (2.22 Mo)
1 document
Profilul de mediu
LGRP-01860-V01.01-EN.pdf pdf (0.89 Mo)