![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/N4/N4027-BTICINO-1000.jpg)
Comandă pentru storuri Living Light pentru VR 16 A 250 V~ - Alb - 1 modul
Bticino
Comandă pentru storuri Living Light pentru VR 16 A 250 V~ - Alb - 1 modul
REF. N4027
EAN.
8012199030364
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element |
---|---|
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Module frame |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Type of fastening | Other |
Connection type | Screwed terminal |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 16 A |
---|---|
Nominal voltage | 250 V |
Number of buttons | 2 |
Device width | 22 mm |
Device height | 44 mm |
Device depth | 44 mm |
Built-in depth | 33 mm |
Min. depth of built-in installation box | 43 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 2.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |