![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KM/BT-KM8011-WEB-R.jpg)
Comandă tactilă 1 m pentru gestionarea funcțiilor de automatizare a locuinței MyHome - nisip
LIVING NOW^ DIGITAL CONTROLS - MyHOME_Up
Bticino
Comandă tactilă 1 m pentru gestionarea funcțiilor de automatizare a locuinței MyHome - nisip
REF. KM8011
EAN.
8005543645956
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 3 |
Number of buttons | 3 |
With LED indication | Yes |
With label area | No |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Beige |
RAL-number (similar) | 7044 |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 40 mm |
---|---|
Width | 40 mm |
Height | 86 mm |
Depth | 6 mm |
Built-in depth | 2 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-45 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 6 mA |
Terminal marking indication | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1-1 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Addressable | Yes |
Connected object | No |
Operating method | SCS |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Product use function | Shutter management |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE