![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HC/HC4016-BTICINO-1000.jpg)
Comutator cu 4 poziții/ventilatoare - 2 module - Axolute aluminiu
Bticino
Comutator cu 4 poziții/ventilatoare - 2 module - Axolute aluminiu
REF. HC4016
EAN.
8012199776859
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element |
---|---|
Method of operation | Turn button |
Wiring system | Circuit 0 - 1 - 2 - 3 |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Aluminium |
RAL-number (similar) | 7035 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 3 A |
---|---|
Nominal voltage | 250 V |
Type of fastening | Mounting with claw |
Width | 45.1 mm |
Height | 45 mm |
Depth | 50.5 mm |
Built-in depth | 50.5 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE