Skip to main content
Logo print

Comutator cu 4 poziții/ventilatoare - 2 module - Axolute antracit

Bticino

Comutator cu 4 poziții/ventilatoare - 2 module - Axolute antracit

REF. HS4016 EAN. 8012199776866
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Assembly arrangement Basic element
Method of operation Turn button
Wiring system Circuit 0 - 1 - 2 - 3
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Colour Anthracite
RAL-number (similar) 7015
Transparent No
Suitable for degree of protection (IP) IP20
Rated current 3 A
Nominal voltage 250 V
Type of fastening Mounting with claw
Width 45.1 mm
Height 45 mm
Depth 50.5 mm
Built-in depth 50.5 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Connection type Screwed terminal
Terminals capacity 2.5-2.5 mm²

Documentație

1 document
Fișă tehnică
F01736EN-00.pdf pdf (0.68 Mo)