![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4054M2-BTICINO-1000.jpg)
Comutator Living Light 16 AX 250 V~ - conexiune cu șurub - Antracit - 2 module
Bticino
Comutator Living Light 16 AX 250 V~ - conexiune cu șurub - Antracit - 2 module
REF. L4054M2
EAN.
8005543419502
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Wiring system | Intermediate switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Anthracite |
RAL-number (similar) | 7016 |
Colour of switch operator | Anthracite |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Not available |
---|---|
Nominal voltage | 250 V |
Rated current | 16 A |
Switching current for fluorescent lamps | 16 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 44 mm |
Device height | 44 mm |
Device depth | 44 mm |
Built-in depth | 33 mm |
Min. depth of built-in installation box | 43 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE