![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HD/HD4294-BTICINO-1000.jpg)
Conectori audio-video pentru difuzor Axolute - Alb - 1 modul
Bticino
Conectori audio-video pentru difuzor Axolute - Alb - 1 modul
REF. HD4294
EAN.
8012199984124
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Loudspeaker connection |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
With strain relief | No |
Luster terminal | Yes |
Suitable for degree of protection (IP) | IP30 |
Degree of impact strength (IK) | IK06 |
Device width | 22.5 mm |
Device height | 45 mm |
Device depth | 20 mm |
Built-in depth | 10 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |