![](https://assets.legrand.com/pim/PHOTOS-WEB/NETATMO/DT/NA-DTG-PRO-WEB-R.jpg)
Contacte magnetice pentru usi si ferestre; de utilizat impreuna cu camera inteligenta de interior ref. NSC-PRO
Netatmo
NETATMO
Contacte magnetice pentru usi si ferestre; de utilizat impreuna cu camera inteligenta de interior ref. NSC-PRO
REF. DTG-PRO
EAN.
3700730503259
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Mounting method | Other |
---|---|
Wireless | Yes |
With connection cable | No |
Colour | White |
Sensor length | 76 mm |
Width sensor | 30.4 mm |
Height of sensor | 15.8 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
VdS class | None |
Width | 30.4 mm |
Height | 76 mm |
Depth | 15.8 mm |
Degree of impact strength (IK) | Other |
Degree of protection (IP) | IP67 |
Operating / setting temperature | -20-50 °C |
Storage temperature | 0-30 °C |
Voltage type | DC |
Nominal voltage | 2-3 V |
Terminal marking indication | Yes |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Not applicable |
Label space/information surface | No |
Entry membrane gland type | Not applicable |
Cable support | Not applicable |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Connected object | Yes |
Operating method | RF |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | No |
Interoperable connection Protocol | No |
With voice command | No |
Connectable by Internet box | No |
Application name | Home + Security |
Product use function | Alarm systems |
Software Update Duration (years) | 3 |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE