![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-KW8013-WEB-R.jpg)
Control vocal Alexa încorporat, inclusiv 2 comenzi tactile pentru control iluminat
LIVING NOW^ DIGITAL CONTROLS - MyHOME_Up
Bticino
Control vocal Alexa încorporat, inclusiv 2 comenzi tactile pentru control iluminat
REF. KW8013
EAN.
8005543650806
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 2 |
Number of buttons | 2 |
With LED indication | Yes |
With label area | No |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9016 |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 40 mm |
---|---|
Width | 124.5 mm |
Height | 86 mm |
Depth | 10 mm |
Built-in depth | 2 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -20-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 130 mA |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1-1 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Addressable | Yes |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | SCS |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Product use function | Control & command systems |
Software Update Duration (years) | 3 |
Documentație
3 documente
Ghid tehnic
Fișă tehnică
Manual de instrucțiuni
1 document
Acord
Decl. UE RED-70-345-02
(0.18 Mo)
SELECTEAZĂ O ACȚIUNE