![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/BT-3585C-WEB-F.jpg)
Controleaza unul sau mai multe dispozitive conectate pentr controlul iluminatului
Living Now
Bticino
Controleaza unul sau mai multe dispozitive conectate pentr controlul iluminatului
REF. 3585C
EAN.
8005543672884
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | Yes |
Model | Movement sensor |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
With bus connection | No |
Substation input | No |
Creep-under protection | No |
Operation mode switch | No |
Animal zone | No |
Staircase light controller | Yes |
Response value luminosity adjustable | Yes |
Teach-function for response value luminosity | No |
Switch-off delay self-learning | No |
Optimum mounting height | 2.5 m |
Max. reach sideways | 6 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Detection angle horizontal | 140-140 ° |
---|---|
Min. switch-on time | 15 s |
Max. duty cycle | 15 min |
Width | 77 mm |
Height | 114.5 mm |
Depth | 48.5 mm |
Min. depth of built-in installation box | 0 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP44 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Voltage type | Other |
Mandatory neutral | No |
Halogen free | Yes |
Connection type | Not applicable |
Addressable | No |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | Google Play Store , App Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Documentație
1 document
Manual de instrucțiuni
1 document
Fișier BIM
1 document
Acord
Decl. UE RED-A 3984 A
(0.09 Mo)
SELECTEAZĂ O ACȚIUNE