Cu senzor de temperatura integrat si 4 butoane de control; 2 module
Lighting management KNX
Bticino
Cu senzor de temperatura integrat si 4 butoane de control; 2 module
REF. LN4691KNX
EAN.
8005543567975
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 4 |
Number of buttons | 2 |
With LED indication | Yes |
With label area | No |
With display | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Colour | Black |
RAL-number (similar) | 9011 |
---|---|
Transparent | No |
With room temperature controller | Yes |
With IR sensor | No |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 55 mm |
Width | 45 mm |
Height | 45 mm |
Depth | 24 mm |
Degree of impact strength (IK) | Other |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Terminal marking indication | Yes |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.34-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Programmable | Yes |
Documentație
1 document
Manual de instrucțiuni
1 document
Autocad 3D
SELECTEAZĂ O ACȚIUNE