![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/LG-094523-WEB-R.jpg)
CUTIE DE JONCȚIUNE 130X130
Legrand
CUTIE DE JONCȚIUNE 130X130
REF. 094523
EAN.
3245060945237
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Max. conductor cross section | 25 mm² |
---|---|
Equipped with | None |
Shape | Square |
Mounting method | Wall-/ceiling mounting |
For tube diameter | 25 mm |
Inlet from the rear | No |
Length | 150 mm |
Width | 150 mm |
Depth | 81 mm |
Tackable | No |
Number of inlets | 10 |
Type of housing feed-through | Trimmable step membrane |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Grey |
Degree of protection (IP) | IP55 |
---|---|
Cover model | Blind cover |
Transparent cover | No |
Cover attachment | Bayonet latch |
Castable | No |
With casting compound | No |
Sealable | Yes |
Rated insulation voltage Ui | 500 V |
Circuit integrity | None |
With screening | No |
Weatherproof | Yes |
Operating / setting temperature | -25-40 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |