CUTIE DE JONCȚIUNE 65X65 PLEXO
Legrand
CUTIE DE JONCȚIUNE 65X65 PLEXO
REF. 094516
EAN.
3245060945169
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Max. conductor cross section | 20 mm² |
---|---|
Equipped with | None |
Shape | Square |
Mounting method | Wall-/ceiling mounting |
For tube diameter | 20 mm |
Inlet from the rear | Yes |
Length | 78 mm |
Width | 78 mm |
Depth | 46 mm |
Tackable | No |
Number of inlets | 9 |
Type of housing feed-through | Preembossing |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Grey |
Degree of protection (IP) | IP55 |
Cover model | Other |
Transparent cover | No |
---|---|
Cover attachment | Snapped on |
Castable | No |
With casting compound | No |
Sealable | No |
Rated insulation voltage Ui | 500 V |
Circuit integrity | None |
With screening | No |
Weatherproof | Yes |
Operating / setting temperature | -25-40 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Degree of impact strength (IK) | IK07 |
Storage temperature | -25-70 °C |
Antimicrobial treatment | No |
Label space/information surface | No |
Entry membrane gland type | Flexible to puncture |