![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/094515-LEGRAND-1000.jpg)
CUTIE DE JONCȚIUNE D.70 ALB PLEXO
Legrand
CUTIE DE JONCȚIUNE D.70 ALB PLEXO
REF. 094515
EAN.
3245060945152
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Max. conductor cross section | 20 mm² |
---|---|
Equipped with | None |
Shape | Round |
Mounting method | Wall-/ceiling mounting |
For tube diameter | 20 mm |
Inlet from the rear | Yes |
Depth | 51 mm |
Diameter | 80 mm |
Tackable | No |
Number of inlets | 6 |
Type of housing feed-through | Trimmable step membrane |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | White |
---|---|
Degree of protection (IP) | IP55 |
Transparent cover | No |
Cover attachment | Snapped on |
Sealable | No |
Rated insulation voltage Ui | 500 V |
Circuit integrity | None |
With screening | No |
Weatherproof | Yes |
Operating / setting temperature | -25-45 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |