Skip to main content
Logo print

Declansator de tensiune minima pentru DMX³ 2500 si 4000 - 48 V~/=

Legrand

Declansator de tensiune minima pentru DMX³ 2500 si 4000 - 48 V~/=

REF. 028856 EAN. 3245060288563
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Rated control supply voltage AC 50 Hz 48-48 V
Rated control supply voltage AC 60 Hz 48-48 V
Rated control supply voltage DC 48-48 V
Voltage type for actuating AC/DC
Type of electric connection Other
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Delayed No
Suitable for power circuit breaker Yes
Suitable for off-load switch Yes
Suitable for motor safety switch Yes
Suitable for overload relay Yes

Documentație

3 documente
Manual de instrucțiuni
Y2921F.pdf pdf (10.2 Mo)
Document workshop
Ghid tehnic