![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K8/BT-K8003-WEB-R.jpg)
Dedicat pentru comanda vocala Alexa
LIVING NOW^ DIGITAL CONTROLS - MyHOME_Up
Bticino
Dedicat pentru comanda vocala Alexa
REF. K8003
EAN.
8005543646861
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | Flush-mounted |
Width in number of modular spacings | 2 |
With LED indication | No |
Bus voltage stockable | No |
Number of integrated choke coils | 0 |
Number of lines to feed | 1 |
Max. output current | 1 mA |
Secondary voltage | 5 V |
Width | 44 mm |
Height | 45 mm |
Depth | 38 mm |
Built-in depth | 36 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
---|---|
Operating / setting temperature | 5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC/DC |
Nominal voltage | 100-265 V |
Supply current | 0-0.028 A |
Frequency | 80000-105000 Hz |
Standby consumption | 0.01 mA |
Energy class | A |
Electric supplying direction | By the rear of the product |
Mandatory neutral | No |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 9016 |
Halogen free | No |
Connection type | Screwed terminal |
Terminals capacity | 1-2.5 mm² |
Connected object | No |
Operating method | SCS |
Documentație
2 documente
Manual de instrucțiuni
Fișă tehnică
SELECTEAZĂ O ACȚIUNE