![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-078454-WEB-R.jpg)
Détecteur de mouvements 3 fils 2000W Mosaic pour toutes lampes - 2 modules - blanc
Mosaic
LEGRAND
Détecteur de mouvements 3 fils 2000W Mosaic pour toutes lampes - 2 modules - blanc
REF. 078454
EAN.
3245060784546
Mosaic, un détecteur répondant aux tendances actuelles des bâtiments à compléter d'une plaque de finition et à poser sur tous types de supports
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Movement sensor |
---|---|
Sensor type | Passive infrared/ultrasonic (dual) |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | Yes |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 1.2 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 4 m |
Max. reach frontally | 10 m |
Diameter reach on floor | 8 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
With signal unit | Yes |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
Transparent | No |
Degree of protection (IP) | IP41 |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Frequency | 47-63 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 5 s |
Max. duty cycle | 30 min |
Detection angle horizontal | 180-180 ° |
Response value luminosity | 5-1275 lx |
Max. switching power | 1000 W |
Temperature | -5-45 °C |
Max. starting current | 8.5 A |
Control current | 8.5 mA |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 45 mm |
Height | 45 mm |
Depth | 35 mm |
Built-in depth | 35 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-45 °C |
Storage temperature | -20-70 °C |
Terminals capacity | 2.5-2.5 mm² |
Auto switch | Yes |
Documentație
5 documente
Manual de instrucțiuni
Ghid tehnic
Fișă tehnică
Fișă tehnică
Fișă tehnică
2 documente
Fișier BIM
Fișier BIM
1 document
Acord
OC / CB-645761D
(0.38 Mo)
SELECTEAZĂ O ACȚIUNE