![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KM/BT-KM4275-WEB-R.jpg)
Detector cu dubla tehnologie PIR+MW, diametru detectie 8m, montaj incastrat
LIVING NOW - MyHOME_Up
Bticino
Detector cu dubla tehnologie PIR+MW, diametru detectie 8m, montaj incastrat
REF. KM4275
EAN.
8005543615959
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Type of messaging | Infrared/microwave (Dual) |
---|---|
Mounting method | Other |
Detection range | 105 ° |
Operating current | 35 mA |
Operating voltage | 10-15 V |
Height | 90 mm |
Width | 45 mm |
Depth | 65 mm |
Diameter | 30 mm |
Characteristic | Curtain |
Cover monitoring | Yes |
Radio system | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
VdS class | None |
Built-in depth | 65 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP40 |
Operating / setting temperature | 0-50 °C |
---|---|
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 29 mA |
Terminal marking indication | Yes |
Halogen free | No |
Terminals capacity | 1-1 mm² |
Cable nature for connection | Flexible or rigid |
Maximum Input cable diameter | 1 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 1200-2000 mm |
Horizontal fixing center distance | 1500-8000 mm |
Cable support | Screw cable clamp |
Connected object | No |
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | No |
Product use function | Alarm systems |