![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/NT/BT-NT4275-WEB-R.jpg)
Detector cu dubla tehnologie PIR+MW, diametru detectie 8m, montaj incastrat
LivingLight My Home
Bticino
Detector cu dubla tehnologie PIR+MW, diametru detectie 8m, montaj incastrat
REF. NT4275
EAN.
8005543587140
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Type of messaging | Infrared/microwave (Dual) |
---|---|
Mounting method | Built-in |
Detection range | 105 ° |
Operating voltage | 10-15 V |
Height | 470 mm |
Width | 438 mm |
Depth | 665 mm |
Characteristic | Distance |
Cover monitoring | Yes |
Radio system | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
VdS class | None |
Built-in depth | 35 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP40 |
---|---|
Operating / setting temperature | 0-50 °C |
Storage temperature | -10-70 °C |
Standby consumption | 29 mA |
Halogen free | Yes |
Cable nature for connection | Flexible or rigid |
Maximum Input cable diameter | 2.5 mm |
Vertical fixing center distance | 1200-2000 mm |
Horizontal fixing center distance | 2000-8000 mm |
Cable support | Not applicable |
Connected object | No |
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | No |
Product use function | Alarm systems |
Documentație
1 document
Fișă tehnică
SELECTEAZĂ O ACȚIUNE