Skip to main content
Logo print

Detector cu infraroșu pasiv - Livinglight gri

Bticino

Detector cu infraroșu pasiv - Livinglight gri

REF. NT4434N EAN. 8005543442630
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model Movement sensor
Constant light control No
HVAC-control No
Forced switch off Yes
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 1.2 m
Staircase light controller No
Bridging switch No
Max. reach sideways 8 m
Max. reach frontally 8 m
Diameter reach on floor 3 m
Suitable for wireless transmission No
Remote operation Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free No
Surface protection Other
Surface finishing Matt
Antimicrobial treatment No
Colour Silver
Transparent No
Degree of protection (IP) IP20
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 230-230 V
Min. switch-on time 5 s
Detection angle horizontal 180-180 °
Response value luminosity 5-1275 lx
Max. switching power 400 W
Temperature -5-45 °C
Substation input No
With alarm function No
With acoustic sensor No
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Auto switch Yes

Documentație

5 documente
Fișă tehnică
F01685EN-00.pdf pdf (1.56 Mo)
Manual de instrucțiuni
LE04289AA.pdf pdf (1.96 Mo)
Manual de instrucțiuni
LE05341AB.pdf pdf (0.1 Mo)
Manual de instrucțiuni
LE04211AC.pdf pdf (1.33 Mo)
Manual de instrucțiuni
LE04211AB.pdf pdf (0.67 Mo)