![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/42/420056-LEGRAND-1000.jpg)
Disjunctor compact in carcasa turnata - varianta fixa - DPX³ 160 - Icu 25 kA - 400 V~ - 4P - 125 A
DPX3 160
Legrand
Disjunctor compact in carcasa turnata - varianta fixa - DPX³ 160 - Icu 25 kA - 400 V~ - 4P - 125 A
REF. 420056
EAN.
3245064200561
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Rated permanent current Iu | 125 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 25 kA |
Overload release current setting | 100-125 A |
Adjustment range short-term delayed short-circuit release | 1250-1250 A |
Adjustment range undelayed short-circuit release | 1250-1250 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Documentație
4 documente
Manual de instrucțiuni
Document workshop
Fișă tehnică
Ghid tehnic
1 document
Autocad 3D
5 documente
Acord
OC / CB-71483
(2.58 Mo)
Profilul de mediu
Acord
OC / CB-SE-101777A1
(0.15 Mo)
Acord
OC / CB-71479
(2.53 Mo)
Profilul de mediu
SELECTEAZĂ O ACȚIUNE