Skip to main content
Logo print

Disjunctor DX3 2P B0,5 10 kA

DX3 Legrand

Disjunctor DX3 2P B0,5 10 kA

REF. 408934 EAN. 3245064089340
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Built-in depth 44 mm
Release characteristic B
Number of poles (total) 2
Number of protected poles 2
Rated current 0.5 A
Rated voltage 400 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 16 kA
Voltage type AC
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V 10 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 32 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V 16 kA
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 2
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 1.5-25 mm²
Connectable conductor cross section solid-core 1.5-35 mm²
Explosion-proof No
Width 35.4 mm
Height 94.8 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Electric supplying direction By the top or bottom
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes
Mounting method DIN rail

Documentație

2 documente
Fișă tehnică
F03693FR-01.pdf pdf (0.71 Mo)
Fișă tehnică
F01559EN-03.pdf pdf (3.05 Mo)
1 document
Autocad 3D
409221.dwg dwg (0.18 Mo)
8 documente
Acord
OC / CB-IT-18674 (0.2 Mo)
Acord
OC / CB-IT - 14353 (0.15 Mo)
Acord
OC / CB-IT-10652 (0.12 Mo)
Acord
Acord
Acord
OC / CB-IT-24113 (0.67 Mo)
Acord
VDE-40034176 (0.66 Mo)
Acord
LOVAG-IT 14.019 (0.11 Mo)