Skip to main content
Logo print

Disjunctor magnetic simplu DX³-MA - 3P - 10 A - 50 kA - curbă MA - 4,5M

DX3 Legrand

Disjunctor magnetic simplu DX³-MA - 3P - 10 A - 50 kA - curbă MA - 4,5M

REF. 410250 EAN. 3245064102506
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Built-in depth 47 mm
Release characteristic MA
Number of poles (total) 3
Number of protected poles 3
Rated current 10 A
Rated voltage 400 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 6 kV
Voltage type AC
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 100 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V 50 kA
Frequency 50-60 Hz
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 3
Additional equipment possible Yes
Width in number of modular spacings 4.5
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 1.5-35 mm²
Connectable conductor cross section solid-core 1.5-50 mm²
Explosion-proof No
Width 80.1 mm
Height 127.5 mm
Depth 79.2 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 360-440 V
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Cable
Label space/information surface Yes
Mounting method DIN rail

Documentație

3 documente
Manual de instrucțiuni
LE03603AG.pdf pdf (1.79 Mo)
Fișă tehnică
F03693FR-01.pdf pdf (0.71 Mo)
Fișă tehnică
F01220EN-01.pdf pdf (2.35 Mo)
1 document
Autocad 3D
410020.dwg dwg (0.2 Mo)