![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/410247-LEGRAND-1000.jpg)
Disjunctor magnetic simplu DX³-MA - 3P - 2,5 A - 50 kA - curbă MA - 4,5M
DX3
Legrand
Disjunctor magnetic simplu DX³-MA - 3P - 2,5 A - 50 kA - curbă MA - 4,5M
REF. 410247
EAN.
3245064102476
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Built-in depth | 47 mm |
---|---|
Release characteristic | MA |
Number of poles (total) | 3 |
Number of protected poles | 3 |
Rated current | 2.5 A |
Rated voltage | 400 V |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 6 kV |
Voltage type | AC |
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V | 100 kA |
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V | 50 kA |
Frequency | 50-60 Hz |
Flush-mounted installation | Yes |
Concurrently switching neutral conductor | No |
Pollution degree | 3 |
Additional equipment possible | Yes |
Width in number of modular spacings | 4.5 |
Degree of protection (IP) | IP20 |
Ambient temperature during operating | -25-70 °C |
---|---|
Connectable conductor cross section multi-wired | 1.5-35 mm² |
Connectable conductor cross section solid-core | 1.5-50 mm² |
Explosion-proof | No |
Width | 80.1 mm |
Height | 127.5 mm |
Depth | 79.2 mm |
Degree of impact strength (IK) | IK02 |
Storage temperature | -40-70 °C |
Nominal voltage | 360-440 V |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Label space/information surface | Yes |
Mounting method | DIN rail |
Documentație
3 documente
Manual de instrucțiuni
Fișă tehnică
Fișă tehnică
1 document
Autocad 3D
SELECTEAZĂ O ACȚIUNE