![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/64/LG-649311-WEB-R.jpg)
DLP 32x20 fără perete despărțitor filmat 2,10 M alb
DLPlus Mini-Trunking LG
Legrand
DLP 32x20 fără perete despărțitor filmat 2,10 M alb
REF. 649311
EAN.
3245066493114
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Height | 20 mm |
---|---|
Width | 32 mm |
Length | 2100 mm |
Useful cross section | 450 mm² |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | White |
Transparent | No |
RAL-number | 9003 |
Number of permanent partitions | 0 |
---|---|
Number of plug-in partitions | 0 |
Type of fastening | Bottom perforation |
Cover model | Loose |
With cable fixing clip | Yes |
With protective foil | Yes |
With duct connector | No |
Delivery on roll | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |