![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/010701_pw_96676.jpg)
DLP END CAP (105x65/80)
DLP Universal Trunking LG
Legrand
DLP END CAP (105x65/80)
REF. 010704
EAN.
3245060107048
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Width | 105 mm |
---|---|
Depth | 65 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
RAL-number | 9003 |
With protective foil | No |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-60 °C |
Degree of impact strength (IK) | IK07 |
Height | 109 mm |
Storage temperature | -25-60 °C |